SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
IDLE, STANDBY, and HALT modes on this device are similar to those on other C28x devices. Table 6-7 describes the effect on the system when any of the clock-gating low-power modes are entered.
| MODULES/ CLOCK DOMAIN | CPU1 IDLE | CPU1 STANDBY | HALT |
|---|---|---|---|
| CPU1.CLKIN | Active | Gated | Gated |
| CPU1.SYSCLK | Active | Gated | Gated |
| CPU1.CPUCLK | Gated | Gated | Gated |
| Clock to modules Connected to PERx.SYSCLK | Active | Gated | Gated |
| CPU1.WDCLK | Active | Active | Gated if CLKSRCCTL1.WDHALTI = 0 |
| AUXPLLCLK | Active | Active | Gated |
| PLL | Powered | Powered | Software must power down PLL before entering HALT |
| INTOSC1 | Powered | Powered | Powered down if CLKSRCCTL1.WDHALTI = 0 |
| INTOSC2 | Powered | Powered | Powered down if CLKSRCCTL1.WDHALTI = 0 |
| Flash | Powered | Powered | Software-Controlled |
| X1/X2 Crystal Oscillator | Powered | Powered | Powered-Down |