SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.
The TMS320F2837xS is a powerful 32-bit floating-point microcontroller unit (MCU) designed for advanced closed-loop control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; and sensing and signal processing. To accelerate application development, the DigitalPower software development kit (SDK) for C2000 MCUs and the MotorControl software development kit (SDK) for C2000™ MCUs are available.
The real-time control subsystem is based on TI’s 32-bit C28x floating-point CPU, which provides 200MHz of signal processing performance. The C28x CPU is further boosted by the new TMU accelerator, which enables fast execution of algorithms with trigonometric operations common in transforms and torque loop calculations; and the VCU accelerator, which reduces the time for complex math operations common in encoded applications.
The F2837xS microcontroller family features a CLA real-time control coprocessor. The CLA is an independent 32-bit floating-point processor that runs at the same speed as the main CPU. The CLA responds to peripheral triggers and executes code concurrently with the main C28x CPU. This parallel processing capability can effectively double the computational performance of a real-time control system. By using the CLA to service time-critical functions, the main C28x CPU is free to perform other tasks, such as communications and diagnostics.
The TMS320F2837xS supports up to 1MB (512KW) of onboard flash memory with error correction code (ECC) and up to 164KB (82KW) of SRAM. Two 128-bit secure zones are also available on the CPU for code protection.
Performance analog and control peripherals are also integrated on the F2837xS MCU to further enable system consolidation. Four independent 16-bit ADCs provide precise and efficient management of multiple analog signals, which ultimately boosts system throughput. The new sigma-delta filter module (SDFM) works in conjunction with the sigma-delta modulator to enable isolated current shunt measurements. The Comparator Subsystem (CMPSS) with windowed comparators allows for protection of power stages when current limit conditions are exceeded or not met. Other analog and control peripherals include DACs, PWMs, eCAPs, eQEPs, and other peripherals.
Peripherals such as EMIFs, CAN modules (ISO 11898-1/CAN 2.0B-compliant), and a new uPP interface extend the connectivity of the F2837xS. The uPP interface is a new feature of the C2000™ MCUs and supports high-speed parallel connection to FPGAs or other processors with similar uPP interfaces. Lastly, a USB 2.0 port with MAC and PHY lets users easily add universal serial bus (USB) connectivity to their application.
Want to learn more about features that make C2000 MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.
The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.
Ready to get started? Check out the TMDSCNCD28379D or LAUNCHXL-F28379D evaluation board sand download C2000Ware.
To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE |
|---|---|---|---|
| TMS320F28379S | ZWT (nFBGA, 337) | 16mm × 16mm | 16mm × 16mm |
| PTP (HLQFP, 176) | 26mm × 26mm | 24mm × 24mm | |
| PZP (HTQFP, 100) | 16mm × 16mm | 14mm × 14mm | |
| TMS320F28378S | PTP (HLQFP, 176) | 26mm × 26mm | 24mm × 24mm |
| PZP (HTQFP, 100) | 16mm × 16mm | 14mm × 14mm | |
| TMS320F28377S | ZWT (nFBGA, 337) | 16mm × 16mm | 16mm × 16mm |
| PTP (HLQFP, 176) | 26mm × 26mm | 24mm × 24mm | |
| PZP (HTQFP, 100) | 16mm × 16mm | 14mm × 14mm | |
| TMS320F28376S | ZWT (nFBGA, 337) | 16mm × 16mm | 16mm × 16mm |
| PTP (HLQFP, 176) | 26mm × 26mm | 24mm × 24mm | |
| PZP (HTQFP, 100) | 16mm × 16mm | 14mm × 14mm | |
| TMS320F28375S | ZWT (nFBGA, 337) | 16mm × 16mm | 16mm × 16mm |
| PTP (HLQFP, 176) | 26mm × 26mm | 24mm × 24mm | |
| PZP (HTQFP, 100) | 16mm × 16mm | 14mm × 14mm | |
| TMS320F28374S | ZWT (nFBGA, 337) | 16mm × 16mm | 16mm × 16mm |
| PTP (HLQFP, 176) | 26mm × 26mm | 24mm × 24mm | |
| PZP (HTQFP, 100) | 16mm × 16mm | 14mm × 14mm |