SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-8 shows the Device Identification Registers.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
|---|---|---|---|---|
| PARTIDH | 0x0005 D00A | 2 | Device part identification number(1) | |
| TMS320F28379S | 0x**F9 0400 | |||
| TMS320F28378S | 0x**FA 0400 | |||
| TMS320F28377S | 0x**FF 0400 | |||
| TMS320F28376S | 0x**FE 0400 | |||
| TMS320F28375S | 0x**FD 0400 | |||
| TMS320F28374S | 0x**FC 0400 | |||
| REVID | 0x0005 D00C | 2 | Silicon revision number | |
| Revision B | 0x0000 0002 | |||
| Revision C | 0x0000 0003 | |||
| UID_UNIQUE | 0x0007 03CC | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This can be used as a serial number in the application. This number is present only on TMS Revision C devices. | |
| JTAG ID | N/A | N/A | JTAG Device ID | 0x0B99 C02F |