SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 4-1 lists the features of each 2837xS device.
| FEATURE(1) | 28379S | 28378S | 28377S 28377S-Q1 |
28376S | 28375S 28375S-Q1 |
28374S | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Package Type (ZWT is an nFBGA package. PTP is an HLQFP package. PZP is an HTQFP package.) |
337- Ball ZWT |
176- Pin PTP |
100- Pin PZP |
176- Pin PTP |
100- Pin PZP |
337- Ball ZWT |
176- Pin PTP |
100- Pin PZP |
337- Ball ZWT |
176- Pin PTP |
100- Pin PZP |
337- Ball ZWT |
176- Pin PTP |
100- Pin PZP |
337- Ball ZWT |
176- Pin PTP |
100- Pin PZP |
||
| Processor and Accelerators | |||||||||||||||||||
| C28x | Number | 1 | |||||||||||||||||
| Frequency (MHz) | 200 | ||||||||||||||||||
| Floating-Point Unit (FPU) | Yes | ||||||||||||||||||
| VCU-II | Yes | ||||||||||||||||||
| TMU – Type 0 | Yes | ||||||||||||||||||
| CLA – Type 1 | Number | 1 | |||||||||||||||||
| Frequency (MHz) | 200 | ||||||||||||||||||
| 6-Channel DMA – Type 0 | 1 | ||||||||||||||||||
| Memory | |||||||||||||||||||
| Flash (16-bit words) | 1MB (512KW) | 1MB (512KW) | 1MB (512KW) | 512KB (256KW) | 1MB (512KW) | 512KB (256KW) | |||||||||||||
| RAM (16-bit words) |
Dedicated and Local Shared RAM | 36KB (18KW) | |||||||||||||||||
| Global Shared RAM | 128KB (64KW) | 128KB (64KW) | 128KB (64KW) | 96KB (48KW) | 128KB (64KW) | 96KB (48KW) | |||||||||||||
| Total RAM | 164KB (82KW) | 164KB (82KW) | 164KB (82KW) | 132KB (66KW) | 164KB (82KW) | 132KB (66KW) | |||||||||||||
| Code security for on-chip flash, RAM, and OTP blocks | Yes | ||||||||||||||||||
| Boot ROM | Yes | ||||||||||||||||||
| System | |||||||||||||||||||
| Configurable Logic Block (CLB) | 4 tiles | No | |||||||||||||||||
| 32-bit CPU timers | 3 | ||||||||||||||||||
| Watchdog timers | 1 | ||||||||||||||||||
| Nonmaskable Interrupt Watchdog (NMIWD) timers | 1 | ||||||||||||||||||
| Crystal oscillator/External clock input | 1 | ||||||||||||||||||
| 0-pin internal oscillator | 2 | ||||||||||||||||||
| I/O pins (shared) | GPIO | 169 | 97 | 41 | 97 | 41 | 169 | 97 | 41 | 169 | 97 | 41 | 169 | 97 | 41 | 169 | 97 | 41 | |
| External interrupts | 5 | ||||||||||||||||||
| EMIF | EMIF1 (16-bit or 32-bit) | 1 | – | 1 | – | 1 | – | 1 | – | 1 | – | 1 | – | ||||||
| EMIF2 (16-bit) | 1 | – | – | – | – | 1 | – | – | 1 | – | – | 1 | – | – | 1 | – | – | ||
| Analog Peripherals | |||||||||||||||||||
| ADC 16-bit mode | MSPS | 1.1 | – | 1.1 | – | ||||||||||||||
| Conversion Time (ns)(2) | 915 | – | 915 | – | |||||||||||||||
| Input pins | 24 | 20 | 14 | – | 24 | 20 | 14 | 24 | 20 | 14 | – | ||||||||
| Channels (differential) | 12 | 9 | 7 | – | 12 | 9 | 7 | 12 | 9 | 7 | – | ||||||||
| ADC 12-bit mode | MSPS | 3.5 | |||||||||||||||||
| Conversion Time (ns)(2) | 280 | ||||||||||||||||||
| Input pins | 24 | 20 | 14 | 20 | 14 | 24 | 20 | 14 | 24 | 20 | 14 | 24 | 20 | 14 | 24 | 20 | 14 | ||
| Channels (single-ended) |
24 | 20 | 14 | 20 | 14 | 24 | 20 | 14 | 24 | 20 | 14 | 24 | 20 | 14 | 24 | 20 | 14 | ||
| Number of 16-bit or 12-bit ADCs | 4 | 2 | – | 4 | 2 | 4 | 2 | – | |||||||||||
| Number of 12-bit only ADCs | – | 4 | 2 | – | 4 | 2 | 4 | 2 | |||||||||||
| Temperature sensor | 1 | ||||||||||||||||||
| CMPSS (each CMPSS has two comparators and two internal DACs) | 8 | 4 | 8 | 4 | 8 | 4 | 8 | 4 | 8 | 4 | 8 | 4 | |||||||
| Buffered DAC | 3 | ||||||||||||||||||
| Control Peripherals(3) | |||||||||||||||||||
| eCAP inputs – Type 0 | 6 | ||||||||||||||||||
| Enhanced Pulse Width Modulator (ePWM) channels – Type 4 | 24 | 15 | 24 | 15 | 24 | 15 | 24 | 15 | 24 | 15 | 24 | 15 | |||||||
| eQEP modules – Type 0 | 3 | 2 | 3 | 2 | 3 | 2 | 3 | 2 | 3 | 2 | 3 | 2 | |||||||
| High-resolution ePWM channels – Type 4 | 16 | 9 | 16 | 9 | 16 | 9 | 16 | 9 | 16 | 9 | 16 | 9 | |||||||
| SDFM channels – Type 0 | 8 | 6 | 8 | 6 | 8 | 6 | 8 | 6 | 8 | 6 | 8 | 6 | |||||||
| Communication Peripherals(3) | |||||||||||||||||||
| Controller Area Network (CAN) – Type 0(4) | 2 | ||||||||||||||||||
| Inter-Integrated Circuit (I2C) – Type 0 | 2 | ||||||||||||||||||
| Multichannel Buffered Serial Port (McBSP) – Type 1 | 2 | ||||||||||||||||||
| Serial Communications Interface (SCI) – Type 0 (UART Compatible) | 4 | 3 | 4 | 3 | 4 | 3 | 4 | 3 | 4 | 3 | 4 | 3 | |||||||
| Serial Peripheral Interface (SPI) – Type 2 | 3 | ||||||||||||||||||
| Universal Serial Bus (USB) – Type 0 | 1 | ||||||||||||||||||
| uPP – Type 0 | 1 | ||||||||||||||||||
| Temperature and Qualification | |||||||||||||||||||
| Junction Temperature (TJ) | T: –40°C to 105°C | Yes | No | Yes | |||||||||||||||
| S: –40°C to 125°C | Yes | ||||||||||||||||||
| Q: –40°C to 150°C(5) | No | No | Yes | No | No | Yes | No | ||||||||||||
| Free-Air Temperature (TA) | Q: –40°C to 125°C(5) | No | No | Yes | No | No | Yes | No | |||||||||||