SPRS881K August 2014 – February 2024 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378S , TMS320F28379S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| RAM TYPE | SIZE | FETCH
TIME (Cycles) |
READ TIME (Cycles) |
STORE
TIME (Cycles) |
BUS WIDTH | NUMBER OF BUSSES AVAILABLE(1) | NUMBER OF WAIT STATES | BURST ACCESS |
|---|---|---|---|---|---|---|---|---|
| GS RAM | 128KB | 2 | 2 | 1 | 16/32 bits | 4 | 0 | No |
| LS RAM | 24KB | 2 | 2 | 1 | 16/32 bits | 2 | 0 | No |
| M0 | 2KB | 2 | 2 | 1 | 16/32 bits | 1 | 0 | No |
| M1 | 2KB | 2 | 2 | 1 | 16/32 bits | 1 | 0 | No |
| CLA to CPU Message RAM | 256B | 2 | 2 | 1 | 16/32 bits | 2 | 0 | No |
| CPU to CLA Message RAM | 256B | 2 | 2 | 1 | 16/32 bits | 2 | 0 | No |