SLVSFQ6A November 2020 – June 2021 TPS2640
PRODUCTION DATA
The TPS26400 is an industrial eFuse, typically used for Hot-Swap and Power rail protection applications. It operates from 4.2 V to 42 V with programmable current limit, overvoltage, undervoltage and reverse polarity protection. The device aids in controlling in-rush current and provides robust protection against reverse current and filed miss-wiring conditions for systems such as PLCs, Industrial PCs, Control and Automation and Sensors. The device also provides robust protection for multiple faults on the system rail.
The Detailed Design Procedure section can be used to select component values for the device.
A spreadsheet design tool TPS26400 Design Calculator is available in the web product folder.