The TPS61099x family is designed to operate from an input voltage supply range between
0.7 V to 5.5 V. The power supply can be alkaline battery, NiMH rechargeable battery,
Li-Mn battery or rechargeable Li-Ion battery. The input supply should be well
regulated with the rating of TPS61099x.