SLVSD88L July 2016 – August 2021 TPS61099
PRODUCTION DATA
PARAMETER | Version | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLY | ||||||||
VIN | Input voltage range | TPS61099x | 0.7 | 5.5 | V | |||
VUVLO | Input under voltage lockout threshold | TPS61099x | VIN rising | 0.6 | 0.7 | V | ||
UVLO hysteresis | TPS61099x | 200 | mV | |||||
IQ | Quiescent current into VIN pin | TPS61099x | IC enabled, no Load, no Switching TJ = -40 °C to 85 °C | 0.4 | 1.1 | µA | ||
Quiescent current into VOUT pin | TPS61099x | IC enabled, no Load, no Switching, Boost or Down Mode TJ = -40 °C to 85 °C | 0.6 | 1.5 | µA | |||
ISD | Shutdown current into VIN pin | TPS61099x | IC disabled, VIN = 3.7 V, VOUT = 0 V TJ = -40 °C to 85 °C | 0.5 | 1.6 | µA | ||
OUTPUT | ||||||||
VOUT | Output voltage range | TPS61099 | 1.8 | 5.5 | V | |||
Output accuracy | TPS610997 | VIN < VOUT, PWM mode | 4.90 | 5.00 | 5.10 | V | ||
VIN < VOUT, PFM mode | 5.15 | V | ||||||
TPS610994 | VIN < VOUT, PWM mode | 3.23 | 3.30 | 3.37 | ||||
VIN < VOUT, PFM mode | 3.4 | |||||||
TPS610993 | VIN < VOUT, PWM mode | 2.94 | 3.0 | 3.06 | V | |||
VIN < VOUT, PFM mode | 3.1 | |||||||
TPS610996 | VIN < VOUT, PWM mode | 4.4 | 4.5 | 4.6 | V | |||
VIN < VOUT, PFM mode | 4.63 | |||||||
TPS610992 | VIN < VOUT, PWM mode | 2.45 | 2.5 | 2.55 | V | |||
VIN < VOUT, PFM mode | 2.58 | |||||||
TPS610995 | VIN < VOUT, PWM mode | 3.53 | 3.6 | 3.67 | V | |||
VIN < VOUT, PFM mode | 3.71 | |||||||
VREF | Feedback reference voltage | TPS61099 | VIN < VOUT, PWM mode | 0.98 | 1.00 | 1.02 | V | |
TPS61099 | VIN < VOUT, PFM mode | 1.03 | V | |||||
VOVP | Output overvoltage protection threshold | TPS61099x | VOUT rising | 5.6 | 5.8 | 6.0 | V | |
OVP hysteresis | TPS61099x | 100 | 200 | mV | ||||
IFB_LKG | Leakage current into FB pin | TPS61099x | VFB = 1.0 V | 10 | 50 | nA | ||
POWER SWITCH | ||||||||
RDS(on)_LS | Low side switch on resistance | TPS61099x | VOUT = 5.0 V | 250 | mΩ | |||
VOUT = 3.3 V | 300 | mΩ | ||||||
VOUT = 1.8 V | 400 | mΩ | ||||||
RDS(on)_HS | Rectifier on resistance | TPS61099x | VOUT = 5.0 V | 300 | 350 | mΩ | ||
VOUT = 3.3 V | 350 | 450 | mΩ | |||||
VOUT = 1.8 V | 500 | 750 | mΩ | |||||
ILH | Inductor current ripple | TPS61099x | VOUT = 5.0 V | 350 | mA | |||
VOUT = 3.3 V | 300 | mA | ||||||
VOUT = 1.8 V | 250 | mA | ||||||
ILIM | Current limit threshold | TPS61099x | VOUT ≥ 2.5 V, boost operation | 0.8 | 1 | 1.25 | A | |
VOUT < 2.5 V, boost operation | 0.5 | 0.75 | A | |||||
ISW_LKG | Leakage current into SW pin (from SW pin to GND) | TPS61099x | VSW = 5.0 V, no switch, TJ = -40 °C to 85 °C | 200 | nA | |||
CONTROL LOGIC | ||||||||
VIL | EN input low voltage threshold | TPS61099x | VIN ≤ 1.5 V | 0.2 x VIN | V | |||
VIH | EN input high voltage threshold | TPS61099x | VIN ≤ 1.5 V | 0.8 x VIN | V | |||
VIL | EN input low voltage threshold | TPS61099x | VIN > 1.5 V | 0.4 | V | |||
VIH | EN input high voltage threshold | TPS61099x | VIN > 1.5 V | 1.2 | V | |||
IEN_LKG | Leakage current into EN pin | TPS61099x | VEN = 5.0 V | 50 | nA | |||
Overtemperature protection | TPS61099x | 150 | °C | |||||
Overtemperature hysteresis | TPS61099x | 25 | °C |