SLVSFS7A March 2021 – January 2024 TPS62901
PRODUCTION DATA
| REFERENCE | DESCRIPTION | MANUFACTURER |
|---|---|---|
| IC | 17V, 3A Step-Down Converter | TPS6290x series; Texas Instruments |
| L | 1µH inductor | XGL4020-102; Coilcraft |
| CIN | 10µF, 25V, Ceramic, 0805 | C3216X7R1E106M160AE, TDK |
| COUT | 22µF, 16V, Ceramic, 0805 | C2012X7S1A226M125AC, TDK |
| CSS | Depends on soft start time; see Section 7.2.2.5.3 | 16V, Ceramic, X7R |
| R1 | Depending on VOUT; see Section 7.2.2.2 | Standard 1% metal film |
| R2 | Depending on VOUT; see Section 7.2.2.2 | Standard 1% metal film |
| R3 | Depending on device setting, see Section 6.3.1 | Standard 1% metal film |