SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | BUCK4_VID[6] | BUCK4_VID[5] | BUCK4_VID[4] | BUCK4_VID[3] | BUCK4_VID[2] | BUCK4_VID[1] | BUCK4_VID[0] |
TPS65094x | 0 | 0 | 1 | 0 | 1 | 1 | 1 | 1 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
6–0 | BUCK4_VID[6:0] | R/W | 0101111 (1.80 V) | This field sets the BUCK4 regulator output regulation voltage in normal mode. Default = 1.80 V. Note that 0 V is a valid setting and all Power Goods must stay high when VID is set to 0x00. See Table 6-4 for full details. |