SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
LDOA2_SLPVID is used when SLP_S0B is low. Keep LDOA2_SLPVID equal to LDOA2_VID if sleep functionality is not desired.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | LDOA2_
SLPVID[1] |
LDOA2_
SLPVID[2] |
LDOA2_
SLPVID[1] |
LDOA2_
SLPVID[0] |
LDOA2_VID[3] | LDOA2_VID[2] | LDOA2_VID[1] | LDOA2_VID[0] |
TPS650940, TPS650941, TPS650942, TPS650945, and TPS650947 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 |
TPS650944 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–4 | LDOA2_SLPVID[3:0] | R/W | TPS650940, TPS650941, TPS650942, TPS650945, and TPS650947: 1010 (1.2 V)
TPS650944: 0000 (0.7 V) |
This field sets the LDOA2 regulator output regulation voltage in sleep mode. Default = OTP Dependent. See Table 6-6 for full details. |
3–0 | LDOA2_VID[3:0] | R/W | TPS650940, TPS650941, TPS650942, TPS650945, and TPS650947: 1010 (1.2 V)
TPS650944: 0000 (0.7 V) |
This field sets the LDOA2 regulator output regulation voltage in normal mode. Default = OTP Dependent. See Table 6-6 for full details. |