SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | SWB1_2_
DISABLEB |
SWA1_
DISABLEB |
VTT_
DISABLEB |
VTT_EN | RESERVED | SWB1_2_EN | LDOA3_EN |
TPS650940, TPS650944, and TPS650945 | 0 | 1 | 1 | 0 | 1 | 0 | 0 | 0 |
TPS650941, TPS650942 and TPS650947 | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
6 | SWB1_2_DISABLEB | R/W | 1 | SWB1_2 Active Low Disable Bit. Writing 0 to this bit forces SWB1_2 to turn off regardless of status of enable pins (PMICEN, SLP_Sx). Has priority over SWB1_2_EN.
0: Disabled 1: SWB1_2 operates normally. |
5 | SWA1_DISABLEB | R/W | 1 | SWA1 Active Low Disable Bit. Writing 0 to this bit forces SWA1 to turn off regardless of status of enable pins (PMICEN, SLP_Sx). Has priority over SWA1_EN.
0: Disabled 1: SWA1 operates normally. |
4 | VTT_DISABLEB | R/W | TPS650940, TPS650944, and TPS650945: 0
TPS650941, TPS650942 and TPS650947: 1 |
VTT_LDO Active Low Disable Bit. Writing 0 to this bit forces VTT_LDO to turn off regardless of status of enable pins (PMICEN, SLP_Sx). Has priority over VTT_EN.
0: Disabled 1: VTT_LDO operates normally. |
3 | VTT_EN | R/W | TPS650940, TPS650944 and TPS650945: 1
TPS650941, TPS650942 and TPS650947: 0 |
VTT_LDO Enable bit. VTT_DISABLEB has priority over VTT_EN.
0: VTT_LDO operates normally. 1: Enabled regardless of power sequencing, unless VTT_DISABLEB = 0 |
1 | SWB1_2_EN | R/W | 0 | SWB1_2_Enable bit. SWB1_2_DISABLEB has priority over SWB1_2_EN.
0: SWB1_2 operates normally. 1: Enabled regardless of power sequencing, unless SWB1_2_DISABLEB = 0 |
0 | LDOA3_EN | R/W | 0 | LDOA3 Enable bit.
0: Enabled if LDOLS_EN = 1 1: Enabled regardless of LDOLS_EN state |