SWA1 |
VIN |
Input voltage range |
|
0.5 |
1.8 |
3.3 |
V |
IOUT |
DC output current |
|
|
|
300 |
mA |
RDSON |
ON resistance |
VIN = 1.8 V, measured from PVINSWA1 pin to SWA1 pin at IOUT = IOUT(MAX) |
|
60 |
93 |
mΩ |
VIN = 3.3 V, measured from PVINSWA1 pin to SWA1 pin at IOUT = IOUT(MAX) |
|
100 |
165 |
VTH_PG |
Power Good deassertion threshold in percentage of target VOUT |
VOUT rising |
|
108% |
|
|
VOUT falling |
|
92% |
|
VTH_HYS_PG |
Power Good reassertion hysteresis entering back into VTH_PG |
VOUT rising or falling |
|
2% |
|
|
IINRUSH |
Inrush current upon turnon |
VIN = 3.3 V, COUT = 0.1 µF |
|
|
10 |
mA |
IQ |
Quiescent current |
VIN = 3.3 V, IOUT = 0 A |
|
10.5 |
|
µA |
VIN = 1.8 V, IOUT = 0 A |
|
9 |
|
ILKG |
Leakage current |
Switch disabled, VIN = 1.8 V |
|
7 |
370 |
nA |
Switch disabled, VIN = 3.3 V |
|
10 |
900 |
COUT |
External output capacitance |
|
|
0.1 |
|
µF |
RDIS |
Output auto-discharge resistance |
SWA1_DIS[1:0] = 01 |
|
100 |
|
Ω |
SWA1_DIS[1:0] = 10 |
|
200 |
|
SWA1_DIS[1:0] = 11 |
|
500 |
|
SWB1_2 |
VIN |
Input voltage range |
|
0.5 |
1.8 |
3.3 |
V |
IOUT |
DC current per output |
|
|
|
400 |
mA |
RDSON |
ON resistance per output |
VIN = 1.8 V, measured from PVINSWB1_B2 pin to SWB1 or SWB2 pin at IOUT = IOUT(MAX) |
|
68 |
92 |
mΩ |
VIN = 3.3 V, measured from PVINSWB1_B2 pin to SWB1 or SWB2 pin at IOUT = IOUT(MAX) |
|
75 |
125 |
VTH_PG |
Power Good deassertion threshold in percentage of target VOUT |
VOUT rising |
|
108% |
|
|
VOUT falling |
|
92% |
|
VTH_HYS_PG |
Power Good reassertion hysteresis entering back into VTH_PG |
VOUT rising or falling |
|
2% |
|
|
IINRUSH |
Inrush current upon turning on |
VIN = 3.3 V, COUT = 0.1 µF |
|
|
10 |
mA |
IQ |
Quiescent current |
VIN = 3.3 V, IOUT = 0 A |
|
10.5 |
|
µA |
VIN = 1.8 V, IOUT = 0 A |
|
9 |
|
ILKG |
Leakage current |
Switch disabled, VIN = 1.8 V |
|
7 |
460 |
nA |
Switch disabled, VIN = 3.3 V |
|
10 |
1150 |
COUT |
External output capacitance |
|
|
0.1 |
|
µF |
RDIS |
Output auto-discharge resistance |
SWBx_DIS[1:0] = 01 |
|
100 |
|
Ω |
SWBx_DIS[1:0] = 10 |
|
200 |
|
SWBx_DIS[1:0] = 11 |
|
500 |
|