SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
Asserted when an internal temperature sensor detects rise of die temperature above the HOT temperature threshold (THOT). There are five temperature sensors across the die.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | RESERVED | RESERVED | DIE_HOT | VTT_HOT | TOP-RIGHT
_HOT |
TOP-LEFT
_HOT |
BOTTOM-
RIGHT_HOT |
TPS65094x | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
4 | DIE_HOT | R/W | 0 | Temperature of rest of die has exceeded THOT.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |
3 | VTT_HOT | R/W | 0 | Temperature of VTT LDO has exceeded THOT.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |
2 | TOP-RIGHT_HOT | R/W | 0 | Temperature of die top-right has exceeded THOT. Top-right corner of die from top view given pin 1 is in top-left corner.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |
1 | TOP-LEFT_HOT | R/W | 0 | Temperature of die top-left has exceeded THOT. Top-left corner of die from top view given pin 1 is in top-left corner.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |
0 | BOTTOM-RIGHT_HOT | R/W | 0 | Temperature of die bottom-right has exceeded THOT. Bottom-right corner of die from top view given pin 1 is in top-left corner.
0: Not asserted. 1: Asserted. The host to write 1 to clear. |