SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
All xx_DIS[1:0] bits automatically set to 00 when the corresponding VR is enabled. Discharge resistance values listed here are approximate.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | LDOA2_DIS[1] | LDOA2_DIS[0] | SWA1_DIS[1] | SWA1_DIS[0] | BUCK6_DIS[1] | BUCK6_DIS[0] | BUCK5_DIS[1] | BUCK5_DIS[0] |
TPS65094x | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–6 | LDOA2_DIS[1:0] | R/W | 01 | LDOA2 discharge resistance
00: No discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
5–4 | SWA1_DIS[1:0] | R/W | 01 | SWA1 discharge resistance
00: No discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
3–2 | BUCK6_DIS[1:0] | R/W | 01 | BUCK6 discharge resistance
00: No discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
1–0 | BUCK5_DIS[1:0] | R/W | 01 | BUCK5 discharge resistance
00: No discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |