SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
When power supply at the VSYS pin is less than VSYS_UVLO_5V (5.4-V nominal) + VSYS_UVLO_5V_HYS (0.2-V nominal), the device is in off mode, where all output rails are disabled. If the supply voltage is greater than VSYS_UVLO_3V (3.6-V nominal) + VSYS_UVLO_3V_HYS (0.15-V nominal) while it is still less than VSYS_UVLO_5V + VSYS_UVLO_5V_HYS, then the internal band-gap reference (VREF pin) along with LDO3P3 are enabled and regulated at target values.