SLVSF29C October 2019 – August 2021 TPS8804
PRODUCTION DATA
STATUS2 is shown in Table 7-7.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | RESERVED | R | 0h | Reserved |
1 | MCU_PG | R | 0h | MCU LDO power good indicator
0h = MCU LDO is below power good threshold or MCU_DIS=1 1h = MCU LDO is above power good threshold and MCU_DIS=0 |
0 | RESERVED | R | 0h | Reserved |