SLVSF29C October 2019 – August 2021 TPS8804
PRODUCTION DATA
CONFIG2 is shown in Table 7-10.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h | Reserved |
5 | SLCRX_HYS | R/W | 0h | SLC receiver comparator hysteresis
0h = 1.2V hysteresis 1h = 0.1V hysteresis |
4-0 | RESERVED | R | 0h | Reserved |