SLVSF29C October 2019 – August 2021 TPS8804
PRODUCTION DATA
CO is shown in Table 7-16.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | REF0P3_EN | R/W | 0h | 300mV reference enable
0h = Buffer disabled 1h = Buffer enabled |
6-5 | COREF | R/W | 0h | Reference voltage for CO amplifier
0h = 1.25mV 1h = 2.5mV 2h = 3.75mV 3h = 5mV |
4-3 | COGAIN | R/W | 0h | CO amplifier feedback resistance
0h = 1100 kOhm 1h = 300 kOhm 2h = 500 kOhm 3h = 800 kOhm |
2 | COTEST_DIR | R/W | 0h | CO test output direction
0h = pull-down 1h = pull-up |
1 | COTEST_EN | R/W | 0h | Enable COTEST output on PREF
0h = disabled 1h = enabled |
0 | COAMP_EN | R/W | 0h | CO amplifier control
0h = disabled 1h = enabled |