SLVSF29C October 2019 – August 2021 TPS8804
PRODUCTION DATA
COSW is shown in Table 7-15.
Return to Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | COSWRO | R/W | 0h | CO amplifier output resistor (output of amplifier to COO pin) enable
0h = 0 Ohms 1h = 100 kOhms |
| 6 | COSWRG | R/W | 0h | CO gain resistor (output of amplifier to inverting input of amplifier) enable
0h = Hi-Z 1h = Resistance set by COGAIN register |
| 5 | COSWRI | R/W | 0h | CO input resistor (inverting input of amplifier to CON pin) enable
0h = 0 Ohms 1h = 1 kOhms |
| 4 | COSWREF | R/W | 0h | CO reference switch enable
0h = positive input of amplifier connected to COP 1h = positive input of amplifier connected to 1mV to 5mV COREF |
| 3-0 | RESERVED | R | 0h | Reserved |