SLVSF29C October 2019 – August 2021 TPS8804
PRODUCTION DATA
STATUS1 is shown in Table 7-6.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | Reserved |
6 | VCCLOW | RC | 0h | VCC low warning 0h = no VCCLOW error has occurred 1h = VCC below V_VCCLOW,FALL threshold and VCCLOW_DIS=1 for VCCLOW deglitch time. VCCLOW is masked for 1 ms after VCCLOW_DIS is set to 0 |
5 | MCULDO_ERR | RC | 0h | MCU LDO power good error
0h = no MCULDO error has occurred 1h = MCU_PG=0 and MCU_EN=1 for TMCULDO,PG. MCULDO_ERR is masked for TMCULDO,MASK after VMCUSET or MCU_DIS has changed |
4 | OTS_ERR | RC | 0h | Thermal shutdown error
0h = no thermal shutdown error has occurred 1h = junction temperature has exceeded T_SHUTDOWN |
3 | OTS_WRN | RC | 0h | Thermal warning flag
0h = no thermal warning has occurred 1h = junction temperature has exceeded T_WARNING |
2-1 | RESERVED | R | 0h | Reserved |
0 | SLC_RX | RC | 0h | SLC_RX status
0h = deglitched SLC_RX is low or SLCRX_EN=0 1h = deglitched SLC_RX is high and SLCRX_EN=1 |