SLVSF29C October 2019 – August 2021 TPS8804
PRODUCTION DATA
Table 7-3 lists the memory-mapped registers for the Device registers. All register offset addresses not listed in Table 7-3 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
0h | REVID | Device Information | Go |
1h | STATUS1 | Status 1 | Go |
2h | STATUS2 | Status 2 | Go |
3h | MASK | Interrupt Mask | Go |
4h | CONFIG1 | Config 1 | Go |
5h | CONFIG2 | Config 2 | Go |
6h | ENABLE1 | Enable 1 | Go |
7h | ENABLE2 | Enable 2 | Go |
8h | CONTROL | Control | Go |
Bh | GPIO_AMUX | GPIO and AMUX | Go |
Ch | COSW | CO Switch | Go |
Dh | CO | CO Amplifier | Go |
Fh | LEDLDO | LED LDO | Go |
10h | PH_CTRL | Photo Amplifier | Go |
11h | LED_DAC_A | LED DAC A | Go |
12h | LED_DAC_B | LED DAC B | Go |
Complex bit access types are encoded to fit into small table cells. Table 7-4 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
RC | R C | Read to Clear |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |