SLVSF29C October 2019 – August 2021 TPS8804
PRODUCTION DATA
ENABLE1 is shown in Table 7-11.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 0h | Reserved |
5 | SLCRX_EN | R/W | 0h | Control of SLC receiver
0h = disable 1h = enable |
4 | RESERVED | R | 0h | Reserved |
3 | PAMP_EN | R/W | 0h | Photo input amplifier control
0h = amplifier disabled 1h = amplifier enabled |
2 | PGAIN_EN | R/W | 0h | Photo Gain amplifier control
0h = amplifier disabled 1h = amplifier enabled |
1 | RESERVED | R | 0h | Reserved |
0 | LEDLDO_EN | R/W | 0h | LED LDO control
0h = disabled 1h = enabled |