SLVSF29C October 2019 – August 2021 TPS8804
PRODUCTION DATA
GPIO_AMUX is shown in Table 7-14.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | AMUX_BYP | R/W | 0h | Analog multiplexer bypass
0h = analog multiplexer buffer is enabled when AMUX_SEL[1:0] != 0h 1h = analog multiplexer buffer is bypassed with a low-resistance switch |
6 | RESERVED | R | 0h | Reserved |
5-4 | AMUX_SEL | R/W | 0h | Analog multiplexer input select
0h = AMUX off 1h = COO 2h = AOUT_PH 3h = PDO |
3 | RESERVED | R | 0h | Reserved |
2-0 | GPIO_2:0 | R/W | 0h | Multi-purpose digital input and output
0h = Hi-Z 1h = TI Reserved 2h = output low if no status errors, high if any unmasked errors 3h = TI Reserved 4h = GPIO or LEDENA enables LED A 5h = GPIO or LEDENB enables LED B 6h = TI Reserved 7h = TI Reserved |