| CMD Address | 1Bh (with CMD byte = 7Fh) |
| Write Transaction: | Write Word |
| Read Transaction: | Block-Write/Block-Read Process
Call |
| Format: | Unsigned Binary (1 byte) |
| Phased: | No |
| NVM Backup: | EEPROM |
| Updates: | On-the-fly |
SMBALERT_MASK bits for STATUS_OTHER
Figure 7-15 (1Bh)
SMBALERT_MASK_OTHER Register Map| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| R | R | R | R | R | R | R | R |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | mFIRST_ TO_ALERT |
| LEGEND: R/W = Read/Write; R = Read only |
Table 7-11 Register
Field Descriptions| Bit | Field | Access | Reset | Description |
|---|
| 7:1 | Not supported | R | 0h | Not supported |
| 0 | mFIRST_ TO_ ALERT | R | 1b | The FIRST_ TO_ ALERT bit does not in itself generate SMBALERT
assertion, hence this bit is hard-coded to 1b
(source is masked). |