| CMD Address | 99h |
| Write Transaction: | Write Block |
| Read Transaction: | Read Block |
| Format: | Unsigned Binary (3 bytes) |
| Phased: | No |
| NVM Backup: | EEPROM |
The MFR_ID command loads the unit with 3 bytes
that contains the manufacturer’s ID, which is
typically done once at the time of
manufacture.
Figure 7-67 (99h) MFR_ID Register Map| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| MFR_ID |
|
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| MFR_ID |
|
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| MFR_ID |
| LEGEND: R/W = Read/Write; R = Read only |
Table 7-67 Register Field Descriptions| Bit | Field | Access | Reset | Description |
|---|
| 23:0 | MFR_ ID | RW | NVM | 3 bytes of arbitrarily writable user-store NVM for manufacturer ID
information. |