SLOSEG3 October 2025 TRF1305A2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TRF1305x2 have additional useful features that are configurable using the MODE pin. To select the device mode, either connect a ±2% maximum tolerance pullup resistor between the MODE pin and VS2+, or force a voltage on the MODE pin. Internally, the MODE pin is referenced to VS– through a 3kΩ resistor (see Section 7.2). The selected mode applies to both channels.
Table 7-2 provides the value of the pullup resistor for each mode, the expected voltage (VMODE) at the MODE pin when the pullup resistor is used, or the necessary VMODE voltage to set the device mode and the mode configurations. The VMODE voltage thresholds are approximately midway between the typical VMODE voltage of the adjacent mode. If mode functionality is used, use a decoupling capacitor on the MODE pin.
| MODE NUMBER | PULLUP RESISTOR TO VS2+
(±2% MAXIMUM TOLERANCE) |
MODE PIN VOLTAGE, VMODE (V) | VICM RANGE EXTENSION(1) |
|---|---|---|---|
| 0 | OPEN | VS– | Default VICM range |
| 1 | 25.6kΩ | VS– + 0.52V | Low side, extends VICM range closer to VS– |
| 2 | 12.8kΩ | VS– + 0.94V | High side, extends VICM range closer to VS+ |
| N/A | Do not use pullup resistor < 10kΩ, do not set VMODE > VS– + 1.15V | ||
To switch the mode without turning the supplies off, use a switch or MUX connected between the pullup resistor options and VS2+, or force a mode-appropriate VMODE voltage. However, best practice is to power down the device using the power-down feature between mode changes; see also Section 7.4.2. The low-side VICM range extension mode sources current, and the high-side sinks current; see also the following section, Input Common-Mode Extension. Maintain that the external circuitry is ready to sink or source these currents before the device is put in the active mode from the powered-down state.