SLOSEG3 October 2025 TRF1305A2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 8-13 shows an example layout for the TRF1305x2 with a differential input configuration. Key areas are highlighted in the figure.
The TRF1305A2 can be evaluated using EVM boards that can be ordered from the TRF1305A2 product folder. For more information about the evaluation board construction and test setup, see the TRF1305x2 EVM User's Guide.