SLOSEG3 October 2025 TRF1305A2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The primary design requirement for an IQ demodulator application is to interface a pair of passive mixers with an RF ADC. The mixers have a 0V common-mode voltage. The ADC requires an input common-mode voltage of 1.2V with full-scale swing of 1.35VPP. Choose the power supplies, and design the input/output network for the TRF1305A2 as the ADC driver amplifier, to perform the dc level shifting and amplification function.