SLOSEG3 October 2025 TRF1305A2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | A1, A2, A3, A4 | â | Ground. Connect to ground plane on the board. Internally shorted to the thermal pad. |
| INM1 | 1 | Input | Negative side of differential input signal for channel 1 (Ch1). |
| INM2 | 5 | Input | Negative side of differential input signal for channel 2 (Ch2). |
| INP1 | 2 | Input | Positive side of differential input signal for channel 1 (Ch1). |
| INP2 | 4 | Input | Positive side of differential input signal for channel 2 (Ch2). |
| MODE | 7 | Input | Mode selection pin. For details, see the Mode Pin section. |
| OUTM1 | 12 | Output | Negative side of differential output signals for Ch1. |
| OUTM2 | 10 | Output | Negative side of differential output signals for Ch2. |
| OUTP1 | 13 | Output | Positive side of differential output signals for Ch1. |
| OUTP2 | 9 | Output | Positive side of differential output signals for Ch2. |
| PD1 | 16 | Input | Power-down signal for
Ch1, referenced to GND. Supports both 1.8V and 3.3V logic. Logic 0 or open = channel enabled. Logic 1 = channel powered down. |
| PD2 | 6 | Input | Power-down signal for
Ch2, referenced to GND. Supports both 1.8V and 3.3V Logic. Logic 0 or open = channel enabled. Logic 1 = channel powered down. |
| VOCM | 15 | Input | Output common-mode voltage input pin. Common for both channels. Float the pin to set the output common-mode voltage to VSâ + 2.5V. |
| VSâ | 3, 11 | Power | Negative supply pin. Common for both channels. |
| VS1+ | 14 | Power | Positive supply pin for Ch1. Maintain that VS1+ = VS2+. |
| VS2+ | 8 | Power | Positive supply pin for Ch2. Maintain that VS1+ = VS2+. |
| Thermal Pad | 17, 18, 19 | â | Thermal pad. Connect to heat-dissipating ground plane on the board. Internally shorted to GND. |