8.6.17 CAL_CFG0 Register (Address = 0x62) [reset = 0x01]
CAL_CFG0 is shown in Figure 40 and described in Table 76.
Return to Summary Table.
Calibration Configuration 0 (Default: 0x01)
Figure 40. CAL_CFG0 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
CAL_BGOS |
CAL_OS |
CAL_BG |
CAL_FG |
R/W-0x0 |
R/W-0x0 |
R/W-0x0 |
R/W-0x0 |
R/W-0x1 |
|
Table 76. CAL_CFG0 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7:4 |
RESERVED |
R/W |
0x0 |
|
3 |
CAL_BGOS |
R/W |
0x0 |
0 : Disable background offset calibration (default)
1 : Enable background offset calibration (requires CAL_BG to be set).
|
2 |
CAL_OS |
R/W |
0x0 |
0 : Disable foreground offset calibration (default)
1 : Enable foreground offset calibration (requires CAL_FG to be set).
|
1 |
CAL_BG |
R/W |
0x0 |
0 : Disable background calibration (default)
1 : Enable background calibration
|
0 |
CAL_FG |
R/W |
0x1 |
0 : Reset calibration values, skip foreground calibration.
1 : Reset calibration values, then run foreground calibration (default).
|