8.6.82 ALARM Register (Address = 0x2C0) [reset = 0x0]
ALARM is shown in Figure 105 and described in Table 141.
Return to Summary Table.
Alarm Interrupt (read-only)
Figure 105. ALARM Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
ALARM |
R-0x0 |
R-0x0 |
|
Table 141. ALARM Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7:1 |
RESERVED |
R |
0x0 |
|
0 |
ALARM |
R |
0x0 |
This bit returns a ‘1’ whenever any alarm occurs that is unmasked in the ALM_STATUS register. Use ALM_MASK to mask (disable) individual alarms. CAL_STATUS_SEL can be used to drive the ALARM bit onto the CALSTAT output pin to provide a hardware alarm interrupt signal.
|