DLPS206 May 2021 DLPC7540
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
ƒclock | Clock frequency, FPDA_CLK_P/N, FPDB_CLK_P/N | 20.0 (1 port) 10 (1 port with pixel repeat) (1) | 330 (165 per port) | MHz | |
tclock | Clock period, FPDA_CLK_P/N, FPDB_CLK_P/N | 3.03 (6.06 per port) | 50 (1 port) 100 (1 port with pixel repeat) (1) | ns | |
tRBIT | Unit Interval (Figure 6-13) | 0.865 (per port) | 7.143 (1 port) | ns | |
tskew_ports | Clock to clock skew margin between ports on same Controller, and between ports on different Controllers | 1 | clocks | ||
tA | Jitter Margin and Skew Margin between clock and data (on the same port). See Figure 6-14 | ƒclock ≤ 90 MHz | 0.25 | UI | |
ƒclock > 90 MHz | 0.23 | UI | |||
tB | Rise/Fall Time. See Figure 6-14 | ƒclock ≤ 90 MHz | 333 | ps | |
ƒclock > 90 MHz | 200 | ps | |||
tEYE | Differential Data Eye (Figure 6-14) | ƒclock ≤ 90 MHz | 0.50 | UI | |
ƒclock > 90 MHz | 0.54 | UI |