DLPS206 May 2021 DLPC7540
PRODUCTION DATA
The following guidelines are recommended to achieve the desired Controller performance relative to the internal PLLs. The DLPC7540 contains multiple internal PLLs which have dedicated 1.15-V supply pins and 1.8-V supply pins which are listed below:
and
It is important that each of these 1.15-V and 1.8-V supply pins have individual high frequency filtering in the form of a ferrite bead and a 0.1-µF ceramic capacitor. Ensure that the impedance of the ferrite bead is much greater than that of the capacitor at frequencies above 10 MHz. Locate these components very close to the individual PLL power supply balls. Recommended values, topology, and layout examples are shown in Table 10-1, Figure 10-7 and Figure 10-8, and Figure 10-9 respectively.
COMPONENT | PARAMETER | RECOMMENDED VALUE | UNIT |
---|---|---|---|
Shunt capacitor | Capacitance | 0.1 | µF |
Series ferrite | Impedance at 100 MHz | > 100 | Ω |
DC Resistance | < 0.40 | Ω |
Since the PCB layout is critical to PLL performance, it is vital that the PLL power is treated like an analog signal. Additional design guidelines are as follows: