JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

UART

The UART performs serial-to-parallel conversions on data received from a peripheral device and parallel-to-serial conversion on data received from the CPU. There are 3 UART modules in the device. Each UART can be used for configuration and data exchange with a number of external peripheral devices or interprocessor communication between devices.

The UARTi (where i = 1 to 3) include the following features:

  • 16C750 compatibility
  • 64-byte FIFO buffer for receiver and 64-byte FIFO for transmitter
  • Baud generation based on programmable divisors N (where N = 1…16 384) operating from a fixed functional clock of 48 MHz or 192 MHz
  • Break character detection and generation
  • Configurable data format:
    • Data bit: 5, 6, 7, or 8 bits
    • Parity bit: Even, odd, none
    • Stop-bit: 1, 1.5, 2 bit(s)
  • Flow control: Hardware (RTS/CTS) or software (XON/XOFF)

NOTE

For more information, see the UART section of the Device TRM.

Table 5-41, Table 5-42 and Figure 5-40 assume testing over the recommended operating conditions and electrical characteristic conditions below.