JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

Power, Reset and Clock Management (PRCM)

NOTE

For more information, see Power, Reset, and Clock Management section of the Device TRM.

Table 4-25 PRCM Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
clkout0 Device Clock output 1. Can be used externally for devices with non-critical timing requirements, or for debug, or as a reference clock on GPMC as described in Table 5-32 ,GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - 1 Load and Table 5-34, GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - 5 Loads. O AB17,C12,F14,F22,M1
clkout1 Device Clock output 2. Can be used as a system clock for other devices. O F12,F21,U17
clkout2 Device Clock output 3. Can be used as a system clock for other devices. O A10,F20,W17
rstoutn Reset out (Active low). This pin asserts low in response to any global reset condition on the device. O F4
resetn Device Reset Input I G4
porz Power on Reset (active low). This pin must be asserted low until all device supplies are valid (see reset sequence/requirements). I G3
xref_clk0 External Reference Clock 0. For Audio and other Peripherals. I M1
xref_clk1 External Reference Clock 1. For Audio and other Peripherals. I F14,F15
xref_clk2 External Reference Clock 2. For Audio and other Peripherals. I H19
xi_osc0 System Oscillator OSC0 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC0 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used. I E22
xi_osc1 Auxiliary Oscillator OSC1 Crystal input / LVCMOS clock input. Functions as the input connection to a crystal when the internal oscillator OSC1 is used. Functions as an LVCMOS-compatible input clock when an external oscillator is used I B21
xo_osc0 System Oscillator OSC0 Crystal output O D22
xo_osc1 Auxiliary Oscillator OSC1 Crystal output O C21