JAJSFD3G August   2016  – March 2019
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
  • ABF|367
サーマルパッド・メカニカル・データ

Net Classes

Table 7-17 lists the clock net classes for the DDR2 interface. Table 7-18 lists the signal net classes, and associated clock net classes, for the signals in the DDR2 interface. These net classes are used for the termination and routing rules that follow.

Table 7-17 Clock Net Class Definitions

CLOCK NET CLASS PIN NAMES
CK ddrx_ck / ddrx_nck
DQS0 ddrx_dqs0 / ddrx_dqsn0
DQS1 ddrx_dqs1 / ddrx_dqsn1
DQS2(1) ddrx_dqs2 / ddrx_dqsn2
DQS3(1) ddrx_dqs3 / ddrx_dqsn3
  1. Only used on 32-bit wide DDR2 memory systems.

Table 7-18 Signal Net Class Definitions

SIGNAL NET CLASS ASSOCIATED CLOCK
NET CLASS
PIN NAMES
ADDR_CTRL CK ddrx_ba[2:0], ddrx_a[14:0], ddrx_csnj, ddrx_casn, ddrx_rasn, ddrx_wen, ddrx_cke, ddrx_odti
DQ0 DQS0 ddrx_d[7:0], ddrx_dqm0
DQ1 DQS1 ddrx_d[15:8], ddrx_dqm1
DQ2(1) DQS2 ddrx_d[23:16], ddrx_dqm2
DQ3(1) DQS3 ddrx_d[31:24], ddrx_dqm3
  1. Only used on 32-bit wide DDR2 memory systems.