JAJSFD3G August   2016  – March 2019
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
  • ABF|367
サーマルパッド・メカニカル・データ

EVE

The embedded vision engine (EVE) module is a programmable imaging and vision processing engine, intended for use in devices that serve customer electronics imaging and vision applications. Its programmability meets late-in-development or post-silicon processing requirements, and lets third parties or customers add differentiating features in imaging and vision products.

The device includes one instantiation of the EVE engine. A single EVE module consists of an ARP32 scalar core, a vector coprocessor (VCOP) vector core, and an Enhanced DMA (EDMA3) controller.

The EVE engine includes the following main features:

  • Two 128-bit interconnect initiator ports used for:
    • Paging between system-level memory (L3 SRAM/DDR) and EVE memory (primarily IBUF, WBUF)
    • ARP32 program fetches to system memory (through program cache)
    • ARP32 load or store requests to system memory
    • ARP32 program cache-related read requests, including prefetch/preload requests
  • 128-bit interconnect target port used for system-level host or DMA access to EVE memory or MMR space
  • Scalar core (ARP32) with the following features:
    • 32KB program cache (direct mapped and prefetch)
    • 32KB data memory (DMEM)
  • Vector core (VCOP):
    • 32KB working buffer (WBUF)
    • 16KB image buffer low copy A (IBUFLA)
    • 16KB image buffer low copy B (IBUFLB)
    • 16KB image buffer high copy A (IBUFHA)
    • 16KB image buffer high copy B (IBUFHB)
  • EDMA channel controller (EDMACC): 128 PaRAM entries, 2 Queues
  • EDMA transfer controllers: two instances, 2k FIFO each
  • Memory Management Units (MMUs):
    • 32-entry TLB per MMU
    • Page walking with hardware
    • EDMA accesses and ARP32 program or data accesses to system memory space
    • Can limit EVE accesses to desired subset of system addresses
  • Configuration interconnect for MMR and debug accesses
  • High-performance interconnect for high throughput and high concurrency data transfers between connected endpoints
  • Multiple interrupts for interrupt mapping, DMA event mapping, and interprocessor handshaking
  • Support for slave idle and master standby protocols for clock gating
  • No support for retention and memory array off modes
  • Error detection on all memories:
    • Single bit error detect on DMEM, WBUF, IBUFLA, IBUFLB, IBUFHA, and IBUFHB
    • Double bit error detect on program cache
  • Invalid instruction detection in the two processor units (ARP32 and VCOP)
  • Debug support:
    • Subsystem Counter Timer Module (SCTM) for counting and measuring of VCOP, EVE program cache, and EDMA performance-related state
    • Software Messaging System Event Trace (SMSET) for trace of software messages and hardware events
    • ARP32 debug support: State visibility, breakpoint, run control, cross-triggering
    • VCOP debug support: State visibility and run control
  • Interprocessor communication: Internal Mailbox for DSP/EVE communication

For more information, see chapter Embedded Vision Engine (EVE) of the device TRM.