JAJSFD3G August   2016  – March 2019
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
  • ABF|367
サーマルパッド・メカニカル・データ

SDIO Controller

MMC interface is compliant with the SDIO3.0 standard v1.0, SD Part E1 and for generic SDIO devices, it supports the following applications:

  • MMC 4-bit data, SD Default speed, SDR
  • MMC 4-bit data, SD High speed, SDR
  • MMC 4-bit data, UHS-I SDR12 (SD Standard v3.01), 4-bit data, SDR, half cycle
  • MMC 4-bit data, UHS-I SDR25 (SD Standard v3.01), 4-bit data, SDR, half cycle

NOTE

For more information, see the SDIO Controller chapter of the Device TRM.