JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

Timers

NOTE

For more information, see the Timers section of the Device TRM.

Table 4-11 Timers Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
timer1 PWM output/event trigger input IO D14,R7
timer2 PWM output/event trigger input IO D15,D6
timer3 PWM output/event trigger input IO C5,F14,L1
timer4 PWM output/event trigger input IO C14,C6,L2
timer5 PWM output/event trigger input IO E7,N4
timer6 PWM output/event trigger input IO F7,R5
timer7 PWM output/event trigger input IO B6,F15
timer8 PWM output/event trigger input IO F16