JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

EMIF

NOTE

For more information, see the Memory Subsystem / EMIF Controller section of the Device TRM.

NOTE

The index number 1 which is part of the EMIF1 signal prefixes (ddr1_*) listed in Table 4-9, EMIF Signal Descriptions, column "SIGNAL NAME" is not to be confused with DDR1 type of SDRAM memories.

Table 4-9 EMIF Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
ddr1_cke0 EMIF1 Clock Enable 0 O F3
ddr1_nck EMIF1 Negative Clock O G2
ddr1_odt0 EMIF1 On-Die Termination for Chip Select 0 O P2
ddr1_rasn EMIF1 Row Address Strobe O F1
ddr1_rst EMIF1 Reset output O N1
ddr1_wen EMIF1 Write Enable O E3
ddr1_csn0 EMIF1 Chip Select 0 O B2
ddr1_ck EMIF1 Clock O G1
ddr1_casn EMIF1 Column Address Strobe O F2
ddr1_ba0 EMIF1 Bank Address O B3
ddr1_ba1 EMIF1 Bank Address O A3
ddr1_ba2 EMIF1 Bank Address O D2
ddr1_a0 EMIF1 Address Bus O U4
ddr1_a1 EMIF1 Address Bus O C1
ddr1_a2 EMIF1 Address Bus O D3
ddr1_a3 EMIF1 Address Bus O R4
ddr1_a4 EMIF1 Address Bus O T4
ddr1_a5 EMIF1 Address Bus O N3
ddr1_a6 EMIF1 Address Bus O T2
ddr1_a7 EMIF1 Address Bus O N2
ddr1_a8 EMIF1 Address Bus O T1
ddr1_a9 EMIF1 Address Bus O U1
ddr1_a10 EMIF1 Address Bus O D1
ddr1_a11 EMIF1 Address Bus O R3
ddr1_a12 EMIF1 Address Bus O U2
ddr1_a13 EMIF1 Address Bus O C3
ddr1_a14 EMIF1 Address Bus O R2
ddr1_a15 EMIF1 Address Bus O V1
ddr1_d0 EMIF1 Data Bus IO AA6
ddr1_d1 EMIF1 Data Bus IO AA8
ddr1_d2 EMIF1 Data Bus IO Y8
ddr1_d3 EMIF1 Data Bus IO AA7
ddr1_d4 EMIF1 Data Bus IO AB4
ddr1_d5 EMIF1 Data Bus IO Y5
ddr1_d6 EMIF1 Data Bus IO AA4
ddr1_d7 EMIF1 Data Bus IO Y6
ddr1_d8 EMIF1 Data Bus IO AA18
ddr1_d9 EMIF1 Data Bus IO Y21
ddr1_d10 EMIF1 Data Bus IO AA21
ddr1_d11 EMIF1 Data Bus IO Y22
ddr1_d12 EMIF1 Data Bus IO AA19
ddr1_d13 EMIF1 Data Bus IO AB20
ddr1_d14 EMIF1 Data Bus IO Y17
ddr1_d15 EMIF1 Data Bus IO AB18
ddr1_d16 EMIF1 Data Bus IO AA3
ddr1_d17 EMIF1 Data Bus IO AA2
ddr1_d18 EMIF1 Data Bus IO Y3
ddr1_d19 EMIF1 Data Bus IO V2
ddr1_d20 EMIF1 Data Bus IO U3
ddr1_d21 EMIF1 Data Bus IO V3
ddr1_d22 EMIF1 Data Bus IO Y2
ddr1_d23 EMIF1 Data Bus IO Y1
ddr1_d24 EMIF1 Data Bus IO U21
ddr1_d25 EMIF1 Data Bus IO T20
ddr1_d26 EMIF1 Data Bus IO R21
ddr1_d27 EMIF1 Data Bus IO U20
ddr1_d28 EMIF1 Data Bus IO R22
ddr1_d29 EMIF1 Data Bus IO V20
ddr1_d30 EMIF1 Data Bus IO W22
ddr1_d31 EMIF1 Data Bus IO U22
ddr1_ecc_d0 EMIF1 ECC Data Bus IO Y11
ddr1_ecc_d1 EMIF1 ECC Data Bus IO AA12
ddr1_ecc_d2 EMIF1 ECC Data Bus IO AA11
ddr1_ecc_d3 EMIF1 ECC Data Bus IO Y9
ddr1_ecc_d4 EMIF1 ECC Data Bus IO AA13
ddr1_ecc_d5 EMIF1 ECC Data Bus IO AB11
ddr1_ecc_d6 EMIF1 ECC Data Bus IO AA9
ddr1_ecc_d7 EMIF1 ECC Data Bus IO AB9
ddr1_dqm0 EMIF1 Data Mask IO AB8
ddr1_dqm1 EMIF1 Data Mask IO Y18
ddr1_dqm2 EMIF1 Data Mask IO AB3
ddr1_dqm3 EMIF1 Data Mask IO W21
ddr1_dqm_ecc EMIF1 ECC Data Mask IO AB13
ddr1_dqs0 Data strobe 0 input/output for byte 0 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. IO AA5
ddr1_dqs1 Data strobe 1 input/output for byte 1 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. IO AA20
ddr1_dqs2 Data strobe 2 input/output for byte 2 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. IO W1
ddr1_dqs3 Data strobe 3 input/output for byte 3 of the 32-bit data bus. This signal is output to the EMIF1 memory when writing and input when reading. IO T21
ddr1_dqsn0 Data strobe 0 invert IO AB5
ddr1_dqsn1 Data strobe 1 invert IO Y20
ddr1_dqsn2 Data strobe 2 invert IO W2
ddr1_dqsn3 Data strobe 3 invert IO T22
ddr1_dqsn_ecc EMIF1 ECC Complementary Data strobe IO AB10
ddr1_dqs_ecc EMIF1 ECC Data strobe input/output. This signal is output to the EMIF1 memory when writing and input when reading. IO AA10