JAJSFD3G August   2016  – March 2019 DRA780 , DRA781 , DRA782 , DRA783 , DRA785 , DRA786 , DRA787 , DRA788
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
  • ABF|367
サーマルパッド・メカニカル・データ

Table 5-50 Timing Requirements for McASP1 (1)

NO. PARAMETER DESCRIPTION MODE MIN MAX UNIT
1 tc(AHCLKX) Cycle time, AHCLKX 20 ns
2 tw(AHCLKX) Pulse duration, AHCLKX high or low 0.35P (2) ns
3 tc(ACLKRX) Cycle time, ACLKR/X Any Other Conditions 20 ns
ACLKX/AFSX (In Sync Mode), ACLKR/AFSR (In Async Mode), and AXR are all inputs 15.258 ns
4 tw(ACLKRX) Pulse duration, ACLKR/X high or low Any Other Conditions 0.5R - 3 (3) ns
ACLKX/AFSX (In Sync Mode), ACLKR/AFSR (In Async Mode), and AXR are all inputs 0.38R (3) ns
5 tsu(AFSRX-ACLK) Setup time, AFSR/X input valid before ACLKR/X ACLKR/X int 18.5 ns
ACLKR/X ext in
ACLKR/X ext out
3 ns
6 th(ACLK-AFSRX) Hold time, AFSR/X input valid after ACLKR/X ACLKR/X int 0.5 ns
ACLKR/X ext in
ACLKR/X ext out
0.4 ns
7 tsu(AXR-ACLK) Setup time, AXR input valid before ACLKR/X ACLKR/X int 18.5 ns
ACLKR/X ext in
ACLKR/X ext out
3 ns
8 th(ACLK-AXR) Hold time, AXR input valid after ACLKR/X ACLKR/X int 0.5 ns
ACLKR/X ext in
ACLKR/X ext out
0.4 ns
  1. ACLKR internal: ACLKRCTL.CLKRM=1, PDIR.ACLKR = 1
    ACLKR external input: ACLKRCTL.CLKRM=0, PDIR.ACLKR=0
    ACLKR external output: ACLKRCTL.CLKRM=0, PDIR.ACLKR=1
    ACLKX internal: ACLKXCTL.CLKXM=1, PDIR.ACLKX = 1
    ACLKX external input: ACLKXCTL.CLKXM=0, PDIR.ACLKX=0
    ACLKX external output: ACLKXCTL.CLKXM=0, PDIR.ACLKX=1
  2. P = AHCLKX period in ns.
  3. R = ACLKR/X period in ns.