JAJSFD3G August   2016  – March 2019
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
  • ABF|367
サーマルパッド・メカニカル・データ

Compatible JEDEC DDR3 Devices

Table 7-24 shows the parameters of the JEDEC DDR3 devices that are compatible with this interface. Generally, the DDR3 interface is compatible with DDR3-1066 devices in the x8 or x16 widths.

Table 7-24 Compatible JEDEC DDR3 Devices

NO. PARAMETER CONDITION MIN MAX UNIT
1 JEDEC DDR3 device speed grade(1) DDR clock rate = 400MHz DDR3-800 DDR3-1600
400MHz< DDR clock rate ≤ 533MHz DDR3-1066 DDR3-1600
2 JEDEC DDR3 device bit width x8 x16 Bits
3 JEDEC DDR3 device count(2) 1 3 Devices
  1. Refer to Table 7-22 Switching Characteristics Over Recommended Operating Conditions for DDR3 Memory Controller for the range of supported DDR clock rates.
  2. For valid DDR3 device configurations and device counts, see Table 7-23DDR3 Device Combinations.