JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The STARTUP_CFG Register provides control of the device operation at startup. Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7:6] | RSRVD | - | - | Reserved. |
| [5] | OUTCH_MUTE | RW | 0 | Output Channel Mute. When OUTCH_MUTE is 1 the output drivers are disabled until the PLL's have locked. |
| [4] | CLKINBLK_LOSLDO_EN | RW | 1 | Enable LOS LDO during the startup sequence. |
| [3] | CH8TO15EN | RW | 1 | Enable Channels 8 to 15 during the startup sequence. |
| [2] | CH0TO7EN | RW | 1 | Enable Channels 0 to 7 during the startup sequence. |
| [1] | PLL2EN | RW | 1 | Activate PLL2 during the startup sequence. |
| [0] | PLL1EN | RW | 1 | Activate PLL1 during the startup sequence. |