JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
Two status pins are available (STATUS0, STATUS1). STATUSx/SYNC_OUTPUT_HIZ = 1 configures the pins as input, while STATUSx/SYNC_OUTPUT_HIZ = 0 configures the pins as output. STATUSx/SYNC_INT_MUX register configures the pin functions in Table 10.
| FUNCTION | INPUT/OUTPUT | DESCRIPTION |
|---|---|---|
| SDO | Output | Serial Data Output for 4-wire SPI |
| LD1 and LD2 | Output | Digital Lock Detect for PLL1 and PLL2 |
| LD1 | Output | Digital Lock Detect for PLL1 |
| LD2 | Output | Digital Lock Detect for PLL2 |
| LD1 and LD2 and not Holdover | Output | PLL1 Lock Detect and PLL2 Lock Detect and not PLL1 Holdover |
| LD1 and not Holdover | Output | PLL1 Lock Detect and not PLL1 Holdover |
| LOS | Output | Output of LOS Block |
| Holdover status | Output | Output of Holdover Status. High = Holdover. Low = Normal operation |
| Holdover Control | Input | Manual Holdover entry through pin. See Holdover. |
| Copy SYNC pin | Output | Outputs a copy of SYNC pin |
| Copy CLKIN_SEL pin | Output | Outputs a copy of CLKIN_SEL pin |
| PLL2 Reference Clock | Output | PLL2 Reference Clock (Copy of OSCin divided by PLL2 R) |
| PLL1_R | Output | Output PLL1_R Clock Frequency |
| PLL2_R | Output | Output PLL2_R Clock Frequency |
| PLL1_N | Output | Output PLL1_N Clock Frequency |
| PLL2_N | Output | Output PLL2_N Clock Frequency |
| Logic High | Output | |
| Logic Low | Output |