JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
See additional information about the SYNC pin in STATUS0/1 and SYNC Pin Functions.
SYNC aligns all clock outputs to start at a common rising clock distribution path clock edge. Clocks divided by 1 or divider bypass are not gated during the SYNC event.
SYNC is not available in buffer mode.
Figure 32. SYNC Example