JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The DIGCLKCTRL Register allows control of the digital system clock. Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7:3] | RSRVD | - | - | Reserved. |
| [2] | DIG_CLK_EN | RW | 1 | Digital Clock Enable. When DIG_CLK_EN is 1 the digital system clock is active. When DIG_CLK_EN is 0 the digital system clock is disabled. |
| [1] | PLL2_DIG_CLK_EN | RW | 1 | Enable PLL2 Digital Clock Buffer. |
| [0] | PORCLKAFTERLOCK | RW | 0 | POR Clock behaviour after Lock. If PORCLKAFTERLOCK is 0 then the system clock is switched from the POR Clock to the PLL2 Digital Clock after lock and the POR Clock oscillator is disabled. If PORCLKAFTERLOCK is 1 then the POR Clock will remain as the digital system clock regardless of the PLL Lock state. |