JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The IOCTRL_SPI1 Register provides control of the SCL and SCS input drivers. Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7:4] | RSRVD | - | - | Reserved. |
| [3] | SPI_SCL_EN_PULLUP | RW | 0 | SPI SCL Pull Up Enable. When SPI_SCL_PULLUP_EN is 1 a pullup resistor is activated. |
| [2] | SPI_SCL_EN_PULLDOWN | RW | 0 | SPI SCL Pull Down Enable. When SPI_SCL_PULLDWN_EN is 1 a pulldown resistor is activated. |
| [1] | SPI_SCS_EN_PULLUP | RW | 0 | SPI SCS Pull Up Enable. When SPI_SCS_PULLUP_EN is 1 a pullup resistor is activated. |
| [0] | SPI_SCS_EN_PULLDOWN | RW | 0 | SPI SCS Pull Down Enable. When SPI_SCS_PULLDWNEN_EN is 1 a pulldown resistor is activated. |