JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The PLL1RCCLKDIV Register controls the PLL1 RC Clock Divider Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7:5] | RSRVD | - | - | Reserved. |
| [4] | PLL1_RC_CLK_EN | RW | 1 | PLL1 RC Clock Enable. |
| [3] | RSRVD | - | - | Reserved. |
| [2:0] | PLL1_RC_CLK_DIV[2:0] | RW | 0x7 | PLL1 RC Clk Divider value. Sets the divider value for the PLL1 RC clock that is derived from the PLL2 VCO Clock.
PLL1_RC_CLK_DIV - Divider Value 0 - 1 1 - 2 .. - .. 7 - 8 |