JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The PLL1_HOLDOVER_MAXCNT field is set by PLL1_HOLDOVER_MAXCNT_BY3,BY2,BY1 and BY0. Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7:0] | PLL1_HOLDOVER_MAX_CNT[31:24] | RW | 0x0 | PLL1 Maximum Holdover Count. When the value specified by PLL1_HOLDOVER_MAX_CNT is reached then the device will attempt to switch to any available reference clocks. |